IESNA:LM-63-2002
[TEST]P951434
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33871
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4657.6 5008.7 5385.9 5764.8 6055.2 6233 6341.1 6401.9 6468.9 6546.7
6646.8 6782.6 6965.8 7182 7444.8 7887.1 8555.5 9442 10536.7 11905.7
13700.1 15759.9 17952.9 19947.4 21152.9 20540.8 19315.6 17674 15701.8 13351.6
10378.5 7415.3 4853.3 2821.2 1241.2 384.3 0
4657.6 5027.7 5452.2 5872.7 6182.8 6371.3 6460.5 6482.5 6497 6509.9
6530.6 6574.9 6656 6757.9 6925.7 7276.6 7891.6 8783.2 9944.9 11330
12989 14898.8 17102.1 19484.2 21872.5 22506.9 21161 19429.1 17610.8 15542.2
12645.8 9531.7 6633.9 4038.5 1887.3 601.4 0
4657.6 5046.8 5518.6 5980.5 6310.4 6509.5 6579.7 6563.1 6525.2 6473
6414.4 6367.1 6346.5 6334 6406.9 6666.1 7227.6 8124.4 9353 10754.2
12278 14037.9 16251.4 19020.7 22592.2 24473.1 23006.3 21184.2 19519.9 17733
14913.1 11648.4 8414.3 5255.9 2533.4 818.6 0
4657.6 5073.8 5584.4 6077.5 6424.2 6612.4 6644.3 6564.4 6440.3 6297.2
6147.4 6013.4 5911.1 5841.4 5893.6 6199.6 6880.7 7924.6 9264.9 10736.3
12281 13950.9 15912 18340 21746.8 24377.8 23371.4 21355.4 19596.4 17788.1
15116.7 11939.7 8776.4 5660.4 2877.5 1010.5 0
4657.6 5100.8 5650.4 6174.6 6538.1 6715 6709 6565.4 6355.4 6121.3
5880.4 5659.8 5475.8 5348.9 5380.5 5733.1 6533.8 7724.8 9176.6 10718.5
12284.1 13863.6 15572.6 17659.4 20901.4 24282.4 23736.4 21526.4 19673.1 17842.9
15320.2 12231 9138.5 6065 3221.5 1202.5 0
4657.6 5116.9 5686.1 6233 6607.1 6765.1 6710.7 6493.1 6195.7 5886.3
5595 5343.5 5146.2 5039.1 5165.3 5719.2 6778.7 8258.8 10032.2 11952.7
13874.7 15763.7 17687.3 19794.6 22922.1 26133.4 26088.7 23977.5 21864.9 19557.8
16654.4 13245.3 9904.5 6592.2 3654.7 1419.1 0
4657.6 5133 5721.9 6291.5 6675.7 6815.1 6712.5 6420.7 6035.9 5651.3
5309.5 5027.2 4816.6 4729.4 4950.3 5705.2 7023.5 8792.9 10887.9 13186.6
15465.4 17663.7 19801.8 21929.8 24942.8 27984.6 28441.3 26428.3 24056.6 21272.7
17988.6 14259.5 10670.2 7119.5 4087.8 1635.7 0
4657.6 5141 5743.5 6323.1 6706.4 6831.9 6694.7 6354.4 5919.5 5505.8
5156.6 4876.7 4677 4619.8 4924.7 5822.1 7307.7 9309.7 11737.2 14430
17106.6 19694.3 22222.6 24671.8 27878.5 30777.7 31149.7 29148.3 26397.4 23025.8
19222.7 15134.7 11129.9 7311.3 4196.6 1645 0
4657.6 5149 5765.3 6354.5 6737 6848.7 6676.8 6287.9 5803.2 5360.3
5003.9 4726.4 4537.5 4510.1 4899.2 5939 7591.8 9826.6 12586.7 15673.2
18747.8 21724.8 24643.4 27413.6 30814.2 33570.7 33857.9 31868.3 28738 24778.7
20456.8 16010.1 11589.4 7502.8 4305.5 1654.1 0
4657.6 5145.5 5781.7 6369.7 6748.6 6850.5 6655.7 6241.1 5731.7 5281.3
4929.2 4655.8 4471.7 4462.7 4895.3 5999.8 7733.4 10130.1 13102.3 16403.3
19740.1 22914.2 26058 29167.8 32710.1 35323.1 35349.9 33037.2 29387.6 24844.5
20126.1 15441.8 10675.2 6784.4 3730 1388.7 0
4657.6 5149 5765.3 6354.5 6737 6848.7 6676.8 6287.9 5803.2 5360.3
5003.9 4726.4 4537.5 4510.1 4899.2 5939 7591.8 9826.6 12586.7 15673.2
18747.8 21724.8 24643.4 27413.6 30814.2 33570.7 33857.9 31868.3 28738 24778.7
20456.8 16010.1 11589.4 7502.8 4305.5 1654.1 0
4657.6 5141 5743.5 6323.1 6706.4 6831.9 6694.7 6354.4 5919.5 5505.8
5156.6 4876.7 4677 4619.8 4924.7 5822.1 7307.7 9309.7 11737.2 14430
17106.6 19694.3 22222.6 24671.8 27878.5 30777.7 31149.7 29148.3 26397.4 23025.8
19222.7 15134.7 11129.9 7311.3 4196.6 1645 0
4657.6 5133 5721.9 6291.5 6675.7 6815.1 6712.5 6420.7 6035.9 5651.3
5309.5 5027.2 4816.6 4729.4 4950.3 5705.2 7023.5 8792.9 10887.9 13186.6
15465.4 17663.7 19801.8 21929.8 24942.8 27984.6 28441.3 26428.3 24056.6 21272.7
17988.6 14259.5 10670.2 7119.5 4087.8 1635.7 0
4657.6 5116.9 5686.1 6233 6607.1 6765.1 6710.7 6493.1 6195.7 5886.3
5595 5343.5 5146.2 5039.1 5165.3 5719.2 6778.7 8258.8 10032.2 11952.7
13874.7 15763.7 17687.3 19794.6 22922.1 26133.4 26088.7 23977.5 21864.9 19557.8
16654.4 13245.3 9904.5 6592.2 3654.7 1419.1 0
4657.6 5100.8 5650.4 6174.6 6538.1 6715 6709 6565.4 6355.4 6121.3
5880.4 5659.8 5475.8 5348.9 5380.5 5733.1 6533.8 7724.8 9176.6 10718.5
12284.1 13863.6 15572.6 17659.4 20901.4 24282.4 23736.4 21526.4 19673.1 17842.9
15320.2 12231 9138.5 6065 3221.5 1202.5 0
4657.6 5073.8 5584.4 6077.5 6424.2 6612.4 6644.3 6564.4 6440.3 6297.2
6147.4 6013.4 5911.1 5841.4 5893.6 6199.6 6880.7 7924.6 9264.9 10736.3
12281 13950.9 15912 18340 21746.8 24377.8 23371.4 21355.4 19596.4 17788.1
15116.7 11939.7 8776.4 5660.4 2877.5 1010.5 0
4657.6 5046.8 5518.6 5980.5 6310.4 6509.5 6579.7 6563.1 6525.2 6473
6414.4 6367.1 6346.5 6334 6406.9 6666.1 7227.6 8124.4 9353 10754.2
12278 14037.9 16251.4 19020.7 22592.2 24473.1 23006.3 21184.2 19519.9 17733
14913.1 11648.4 8414.3 5255.9 2533.4 818.6 0
4657.6 5027.7 5452.2 5872.7 6182.8 6371.3 6460.5 6482.5 6497 6509.9
6530.6 6574.9 6656 6757.9 6925.7 7276.6 7891.6 8783.2 9944.9 11330
12989 14898.8 17102.1 19484.2 21872.5 22506.9 21161 19429.1 17610.8 15542.2
12645.8 9531.7 6633.9 4038.5 1887.3 601.4 0
4657.6 5008.7 5385.9 5764.8 6055.2 6233 6341.1 6401.9 6468.9 6546.7
6646.8 6782.6 6965.8 7182 7444.8 7887.1 8555.5 9442 10536.7 11905.7
13700.1 15759.9 17952.9 19947.4 21152.9 20540.8 19315.6 17674 15701.8 13351.6
10378.5 7415.3 4853.3 2821.2 1241.2 384.3 0
4657.6 4970.3 5301 5624.6 5878.1 6038.4 6138.3 6196.2 6255.2 6328.3
6432.6 6578.5 6768.5 6986.7 7257.8 7648.7 8208.1 8940.5 9860.2 10953.7
12264.8 13642 14863.1 15728.4 15944.7 15034.1 13745.7 12212.4 10539.4 8725.7
6646.6 4652 2997.2 1734.7 780.3 255.6 0
4657.6 4931.9 5216.1 5484.7 5700.9 5843.9 5935.4 5990.5 6041.2 6109.7
6218.7 6374.2 6571.3 6791.5 7070.7 7410.3 7860.7 8439 9183.7 10001.4
10829.3 11524.1 11773.5 11509.5 10736.3 9527.4 8175.7 6750.8 5376.9 4099.9
2914.6 1888.8 1141.2 648.4 319.6 126.9 0
4657.6 4891 5131.4 5355.3 5529.9 5650.2 5725.3 5761.2 5789.2 5827.1
5895.8 6003 6141.9 6286.8 6451.9 6636.9 6871.8 7179 7583.3 8014
8413.6 8673.1 8615.9 8213.5 7464.4 6451.6 5418.2 4405.9 3469 2652.1
1924.9 1304.3 840.4 516.9 276.3 114.6 0
4657.6 4850.2 5046.8 5225.9 5359 5456.5 5515.1 5531.9 5537.2 5544.4
5572.6 5631.6 5712.4 5782.1 5833.2 5863.6 5882.7 5919 5982.8 6026.6
5998 5821.9 5458.2 4917.6 4192.5 3375.7 2660.8 2061 1561.2 1204.2
935.1 719.9 539.7 385.7 233.2 102.2 0
4657.6 4809.1 4961.6 5099.9 5206.1 5275.9 5307.2 5290.6 5244.8 5188.7
5133.3 5096.3 5079 5057.5 5017.1 4948 4852.7 4754.4 4663.1 4587.7
4505.5 4366.6 4136.4 3811.8 3390.4 2886 2432.3 1996.2 1579.7 1260.2
985.8 754.4 554 388.2 232 101 0
4657.6 4768 4876.5 4973.9 5052.9 5095.4 5099.4 5049.3 4952.4 4833.1
4694.2 4561 4445.2 4332.6 4201.4 4032.4 3822.9 3590.2 3343.6 3148.8
3012.9 2911.4 2814.5 2705.9 2588.3 2396.3 2203.7 1931.1 1598.2 1316.3
1036.6 789.1 568.3 391 230.6 99.7 0
4657.6 4728.7 4797 4862.9 4921.7 4946.9 4927.4 4842.5 4696.2 4524.4
4332.6 4157.3 4010.8 3884.4 3760.2 3614 3439.5 3247.1 3042.6 2880.9
2773.4 2702.7 2651.4 2590.6 2497.7 2336.1 2175.3 1947 1671.8 1420.7
1153.5 902.6 664.5 461.8 282.4 120.8 0
4657.6 4689.4 4717.4 4751.9 4790.2 4798.4 4755.5 4635.7 4439.9 4215.7
3971.3 3753.6 3576.3 3436 3318.9 3195.6 3056.2 2903.9 2741.6 2612.9
2534 2494.1 2488.2 2475.3 2407.1 2276.1 2146.8 1962.7 1745.2 1524.9
1270.4 1016 760.5 532.6 334.2 142.1 0
4657.6 4651.3 4642.4 4649.5 4663.8 4665.6 4608.4 4462.7 4238.4 3986.4
3736.2 3539.6 3396.7 3291.2 3198.3 3090.1 2960.6 2815.8 2652.3 2497.7
2382.4 2319.8 2326.1 2332.4 2312.7 2264.4 2148.3 1958.8 1745.2 1542.4
1351.2 1149.2 919.5 668.4 435.2 184.1 0
4657.6 4608.9 4568.2 4553.5 4560.7 4569.6 4531.6 4415.4 4225.9 4010.9
3802.4 3620.1 3459.7 3319.3 3186.7 3047.6 2895.3 2733.6 2572.7 2429.2
2302.9 2208.7 2158.6 2128.6 2100.4 2067.5 1998.1 1874.5 1717.5 1542.7
1344.4 1145.6 919 675.9 445 196.6 0
4657.6 4574.6 4503.5 4467.4 4469.9 4495.3 4496 4428.4 4286.7 4100.8
3906 3720.1 3539.1 3366.3 3199.5 3033.3 2863 2690.7 2530.9 2394.2
2271.8 2177.9 2110 2057.8 2008.7 1952.7 1876.2 1772.9 1645.3 1493.2
1306.3 1115.1 893.4 663.4 431.6 191.2 0
4657.6 4540.5 4438.6 4381.4 4379.1 4421.3 4460.6 4441.3 4347.5 4190.7
4009.7 3820.2 3618.8 3413.3 3212.6 3019 2830.6 2647.8 2489.3 2359.2
2240.8 2147.4 2061.6 1987.1 1916.8 1838.2 1754.2 1671.4 1573.1 1443.7
1268 1084.5 867.7 650.9 418.2 185.9 0
4657.6 4509.6 4384.3 4309.9 4307.6 4373.7 4467 4519.2 4482.8 4345.1
4148.5 3934.4 3713.5 3488.9 3270.3 3060.5 2860.5 2672.1 2509.6 2378.5
2270.9 2192.6 2125.7 2056 1977.4 1876.6 1769 1666.8 1557 1420.1
1245.5 1061.6 848.6 637.3 403 183 0
4657.6 4478.8 4330.1 4238.4 4236.1 4326.6 4473.5 4597.1 4618.2 4499.9
4287.6 4048.5 3808.3 3564.7 3327.8 3101.8 2890.3 2696.6 2530.4 2397.6
2301.1 2237.6 2189.7 2125 2037.8 1915 1783.7 1662.1 1541 1396.7
1222.8 1038.7 829.3 623.7 387.8 180.2 0
4657.6 4451.8 4282.2 4178.2 4171.2 4275.4 4460.2 4638.6 4704.9 4612.7
4398.6 4137.5 3882.1 3635.4 3397.9 3171.6 2957.9 2760.6 2591.1 2457.1
2357.2 2289.1 2245.1 2190.1 2112.5 2002.1 1877 1748.3 1616.7 1456.4
1267.2 1074.8 859.3 621.2 375 179.6 0
4657.6 4424.9 4234.3 4117.8 4106.2 4224.7 4447 4679.9 4791.6 4725.5
4509.6 4226.5 3956.1 3706.4 3468.1 3241.7 3025.4 2824.7 2651.9 2516.4
2413.1 2340.4 2300.5 2255.1 2187.2 2089.3 1970.4 1834.6 1692.5 1515.9
1311.5 1110.8 889.2 618.7 361.9 179.1 0
4657.6 4397.7 4190.9 4064.5 4046.3 4162.7 4393.2 4636.5 4771.6 4737.6
4551 4272.6 3993.6 3748 3518.2 3303.5 3096.6 2901.6 2731.6 2595.1
2483.6 2406 2358.1 2312 2245 2150.9 2029.4 1890.5 1740.8 1559.5
1351 1144.7 917.7 608.7 334.2 158 0
4657.6 4370.7 4147.3 4011.5 3986.4 4100.8 4339.4 4593.2 4751.4 4749.6
4592.3 4318.9 4031.1 3789.8 3568.2 3365.4 3167.9 2978.4 2811.3 2673.7
2554 2471.8 2415.5 2369 2302.9 2212.6 2088.4 1946.3 1789 1603.2
1390.5 1178.7 946.3 598.7 306.5 136.7 0
4657.6 4349.8 4113.9 3971.6 3938.9 4040.1 4252.9 4478.7 4620.4 4624.5
4489.7 4245.8 3975.5 3738.7 3531.8 3348.6 3172 2999 2840.8 2707.7
2597.6 2523.4 2470.1 2424.2 2358.3 2263.4 2133.1 1984.9 1823.9 1637.3
1421.6 1211.4 971.2 651.6 356 157.5 0
4657.6 4328.7 4080.3 3931.9 3891.2 3979.3 4166.4 4364.1 4489.6 4499.4
4387.3 4172.9 3919.8 3687.4 3495.5 3331.8 3175.9 3019.5 2870.3 2741.6
2641.2 2575.1 2525 2479.3 2413.7 2314.1 2177.8 2023.5 1858.7 1671.4
1452.7 1243.9 995.9 704.5 405.7 178.4 0
4657.6 4311.7 4056.9 3904.1 3860.1 3939.1 4105.3 4274 4379.1 4385.7
4286.2 4094.4 3863.7 3642.6 3454 3293.7 3143.6 2992.2 2845.6 2724.5
2640.1 2584.4 2537.9 2492.3 2428 2327.9 2191.9 2037.3 1872 1687.2
1469.1 1259.3 1016.2 739.2 448.6 195.7 0
4657.6 4294.7 4033.4 3876.2 3828.6 3898.9 4044.2 4183.9 4268.8 4271.9
4185.4 4015.9 3807.2 3597.7 3412.7 3255.5 3111.2 2965 2821.2 2707.3
2639.4 2593.6 2550.8 2505.4 2442.3 2341.6 2205.8 2050.9 1885.2 1702.9
1485.6 1274.7 1036.6 773.9 491.5 213 0
4657.6 4281.5 4016.8 3857 3810.6 3878.7 4016.1 4142.5 4215.7 4215.9
4136.8 3983.4 3790.6 3586.8 3396.1 3225.3 3067.3 2910.5 2758.8 2651.9
2595.1 2557.5 2519.3 2473.5 2411.2 2313.6 2178.8 2026 1865 1686.1
1477.3 1263.2 1031.6 771.7 487.9 208.7 0
4657.6 4268.3 4000.2 3838.1 3792.5 3858.7 3988.2 4100.8 4162.5 4159.8
4088.3 3950.7 3773.8 3575.9 3379.7 3195.2 3023.7 2856 2696.6 2596.5
2550.8 2521.4 2487.8 2441.7 2380.2 2285.5 2151.8 2001.4 1844.8 1669.3
1469.1 1251.4 1026.8 769.4 484.3 204.1 0
4657.6 4256.1 3987.5 3826.7 3782.9 3850.4 3977.5 4087.2 4145.5 4141
4070.6 3942.7 3773.8 3577.3 3376.1 3179.3 2994 2812.9 2646 2549.7
2507.5 2482.7 2453.9 2408.1 2345.6 2249.1 2116.5 1968.5 1813.3 1639.3
1443.9 1226 992.6 740.6 461.8 192.7 0
4657.6 4243.8 3974.8 3815.4 3773.2 3842.2 3966.8 4073.5 4128.5 4122.3
4053.1 3934.6 3773.8 3579 3372.5 3163.4 2964.7 2769.9 2595.4 2503
2464.3 2444.1 2419.9 2374.4 2310.9 2212.6 2081.2 1935.6 1781.9 1609.4
1418.7 1200.7 958.3 711.7 439.3 180.9 0
4657.6 4228.6 3962.3 3806.8 3769.3 3840.8 3965.9 4071.3 4123.2 4114.2
4042.7 3931.9 3776.4 3581.6 3370.7 3154.5 2947.2 2741.6 2562.9 2471.8
2434.2 2416.4 2394.9 2348.4 2284.1 2180.4 2053.5 1910.6 1753.3 1581.7
1392.3 1179.6 918.6 686.3 416.4 169.8 0
4657.6 4243.8 3974.8 3815.4 3773.2 3842.2 3966.8 4073.5 4128.5 4122.3
4053.1 3934.6 3773.8 3579 3372.5 3163.4 2964.7 2769.9 2595.4 2503
2464.3 2444.1 2419.9 2374.4 2310.9 2212.6 2081.2 1935.6 1781.9 1609.4
1418.7 1200.7 958.3 711.7 439.3 180.9 0
4657.6 4256.1 3987.5 3826.7 3782.9 3850.4 3977.5 4087.2 4145.5 4141
4070.6 3942.7 3773.8 3577.3 3376.1 3179.3 2994 2812.9 2646 2549.7
2507.5 2482.7 2453.9 2408.1 2345.6 2249.1 2116.5 1968.5 1813.3 1639.3
1443.9 1226 992.6 740.6 461.8 192.7 0
4657.6 4268.3 4000.2 3838.1 3792.5 3858.7 3988.2 4100.8 4162.5 4159.8
4088.3 3950.7 3773.8 3575.9 3379.7 3195.2 3023.7 2856 2696.6 2596.5
2550.8 2521.4 2487.8 2441.7 2380.2 2285.5 2151.8 2001.4 1844.8 1669.3
1469.1 1251.4 1026.8 769.4 484.3 204.1 0
4657.6 4281.5 4016.8 3857 3810.6 3878.7 4016.1 4142.5 4215.7 4215.9
4136.8 3983.4 3790.6 3586.8 3396.1 3225.3 3067.3 2910.5 2758.8 2651.9
2595.1 2557.5 2519.3 2473.5 2411.2 2313.6 2178.8 2026 1865 1686.1
1477.3 1263.2 1031.6 771.7 487.9 208.7 0
4657.6 4294.7 4033.4 3876.2 3828.6 3898.9 4044.2 4183.9 4268.8 4271.9
4185.4 4015.9 3807.2 3597.7 3412.7 3255.5 3111.2 2965 2821.2 2707.3
2639.4 2593.6 2550.8 2505.4 2442.3 2341.6 2205.8 2050.9 1885.2 1702.9
1485.6 1274.7 1036.6 773.9 491.5 213 0
4657.6 4311.7 4056.9 3904.1 3860.1 3939.1 4105.3 4274 4379.1 4385.7
4286.2 4094.4 3863.7 3642.6 3454 3293.7 3143.6 2992.2 2845.6 2724.5
2640.1 2584.4 2537.9 2492.3 2428 2327.9 2191.9 2037.3 1872 1687.2
1469.1 1259.3 1016.2 739.2 448.6 195.7 0
4657.6 4328.7 4080.3 3931.9 3891.2 3979.3 4166.4 4364.1 4489.6 4499.4
4387.3 4172.9 3919.8 3687.4 3495.5 3331.8 3175.9 3019.5 2870.3 2741.6
2641.2 2575.1 2525 2479.3 2413.7 2314.1 2177.8 2023.5 1858.7 1671.4
1452.7 1243.9 995.9 704.5 405.7 178.4 0
4657.6 4349.8 4113.9 3971.6 3938.9 4040.1 4252.9 4478.7 4620.4 4624.5
4489.7 4245.8 3975.5 3738.7 3531.8 3348.6 3172 2999 2840.8 2707.7
2597.6 2523.4 2470.1 2424.2 2358.3 2263.4 2133.1 1984.9 1823.9 1637.3
1421.6 1211.4 971.2 651.6 356 157.5 0
4657.6 4370.7 4147.3 4011.5 3986.4 4100.8 4339.4 4593.2 4751.4 4749.6
4592.3 4318.9 4031.1 3789.8 3568.2 3365.4 3167.9 2978.4 2811.3 2673.7
2554 2471.8 2415.5 2369 2302.9 2212.6 2088.4 1946.3 1789 1603.2
1390.5 1178.7 946.3 598.7 306.5 136.7 0
4657.6 4397.7 4190.9 4064.5 4046.3 4162.7 4393.2 4636.5 4771.6 4737.6
4551 4272.6 3993.6 3748 3518.2 3303.5 3096.6 2901.6 2731.6 2595.1
2483.6 2406 2358.1 2312 2245 2150.9 2029.4 1890.5 1740.8 1559.5
1351 1144.7 917.7 608.7 334.2 158 0
4657.6 4424.9 4234.3 4117.8 4106.2 4224.7 4447 4679.9 4791.6 4725.5
4509.6 4226.5 3956.1 3706.4 3468.1 3241.7 3025.4 2824.7 2651.9 2516.4
2413.1 2340.4 2300.5 2255.1 2187.2 2089.3 1970.4 1834.6 1692.5 1515.9
1311.5 1110.8 889.2 618.7 361.9 179.1 0
4657.6 4451.8 4282.2 4178.2 4171.2 4275.4 4460.2 4638.6 4704.9 4612.7
4398.6 4137.5 3882.1 3635.4 3397.9 3171.6 2957.9 2760.6 2591.1 2457.1
2357.2 2289.1 2245.1 2190.1 2112.5 2002.1 1877 1748.3 1616.7 1456.4
1267.2 1074.8 859.3 621.2 375 179.6 0
4657.6 4478.8 4330.1 4238.4 4236.1 4326.6 4473.5 4597.1 4618.2 4499.9
4287.6 4048.5 3808.3 3564.7 3327.8 3101.8 2890.3 2696.6 2530.4 2397.6
2301.1 2237.6 2189.7 2125 2037.8 1915 1783.7 1662.1 1541 1396.7
1222.8 1038.7 829.3 623.7 387.8 180.2 0
4657.6 4509.6 4384.3 4309.9 4307.6 4373.7 4467 4519.2 4482.8 4345.1
4148.5 3934.4 3713.5 3488.9 3270.3 3060.5 2860.5 2672.1 2509.6 2378.5
2270.9 2192.6 2125.7 2056 1977.4 1876.6 1769 1666.8 1557 1420.1
1245.5 1061.6 848.6 637.3 403 183 0
4657.6 4540.5 4438.6 4381.4 4379.1 4421.3 4460.6 4441.3 4347.5 4190.7
4009.7 3820.2 3618.8 3413.3 3212.6 3019 2830.6 2647.8 2489.3 2359.2
2240.8 2147.4 2061.6 1987.1 1916.8 1838.2 1754.2 1671.4 1573.1 1443.7
1268 1084.5 867.7 650.9 418.2 185.9 0
4657.6 4574.6 4503.5 4467.4 4469.9 4495.3 4496 4428.4 4286.7 4100.8
3906 3720.1 3539.1 3366.3 3199.5 3033.3 2863 2690.7 2530.9 2394.2
2271.8 2177.9 2110 2057.8 2008.7 1952.7 1876.2 1772.9 1645.3 1493.2
1306.3 1115.1 893.4 663.4 431.6 191.2 0
4657.6 4608.9 4568.2 4553.5 4560.7 4569.6 4531.6 4415.4 4225.9 4010.9
3802.4 3620.1 3459.7 3319.3 3186.7 3047.6 2895.3 2733.6 2572.7 2429.2
2302.9 2208.7 2158.6 2128.6 2100.4 2067.5 1998.1 1874.5 1717.5 1542.7
1344.4 1145.6 919 675.9 445 196.6 0
4657.6 4651.3 4642.4 4649.5 4663.8 4665.6 4608.4 4462.7 4238.4 3986.4
3736.2 3539.6 3396.7 3291.2 3198.3 3090.1 2960.6 2815.8 2652.3 2497.7
2382.4 2319.8 2326.1 2332.4 2312.7 2264.4 2148.3 1958.8 1745.2 1542.4
1351.2 1149.2 919.5 668.4 435.2 184.1 0
4657.6 4689.4 4717.4 4751.9 4790.2 4798.4 4755.5 4635.7 4439.9 4215.7
3971.3 3753.6 3576.3 3436 3318.9 3195.6 3056.2 2903.9 2741.6 2612.9
2534 2494.1 2488.2 2475.3 2407.1 2276.1 2146.8 1962.7 1745.2 1524.9
1270.4 1016 760.5 532.6 334.2 142.1 0
4657.6 4728.7 4797 4862.9 4921.7 4946.9 4927.4 4842.5 4696.2 4524.4
4332.6 4157.3 4010.8 3884.4 3760.2 3614 3439.5 3247.1 3042.6 2880.9
2773.4 2702.7 2651.4 2590.6 2497.7 2336.1 2175.3 1947 1671.8 1420.7
1153.5 902.6 664.5 461.8 282.4 120.8 0
4657.6 4768 4876.5 4973.9 5052.9 5095.4 5099.4 5049.3 4952.4 4833.1
4694.2 4561 4445.2 4332.6 4201.4 4032.4 3822.9 3590.2 3343.6 3148.8
3012.9 2911.4 2814.5 2705.9 2588.3 2396.3 2203.7 1931.1 1598.2 1316.3
1036.6 789.1 568.3 391 230.6 99.7 0
4657.6 4809.1 4961.6 5099.9 5206.1 5275.9 5307.2 5290.6 5244.8 5188.7
5133.3 5096.3 5079 5057.5 5017.1 4948 4852.7 4754.4 4663.1 4587.7
4505.5 4366.6 4136.4 3811.8 3390.4 2886 2432.3 1996.2 1579.7 1260.2
985.8 754.4 554 388.2 232 101 0
4657.6 4850.2 5046.8 5225.9 5359 5456.5 5515.1 5531.9 5537.2 5544.4
5572.6 5631.6 5712.4 5782.1 5833.2 5863.6 5882.7 5919 5982.8 6026.6
5998 5821.9 5458.2 4917.6 4192.5 3375.7 2660.8 2061 1561.2 1204.2
935.1 719.9 539.7 385.7 233.2 102.2 0
4657.6 4891 5131.4 5355.3 5529.9 5650.2 5725.3 5761.2 5789.2 5827.1
5895.8 6003 6141.9 6286.8 6451.9 6636.9 6871.8 7179 7583.3 8014
8413.6 8673.1 8615.9 8213.5 7464.4 6451.6 5418.2 4405.9 3469 2652.1
1924.9 1304.3 840.4 516.9 276.3 114.6 0
4657.6 4931.9 5216.1 5484.7 5700.9 5843.9 5935.4 5990.5 6041.2 6109.7
6218.7 6374.2 6571.3 6791.5 7070.7 7410.3 7860.7 8439 9183.7 10001.4
10829.3 11524.1 11773.5 11509.5 10736.3 9527.4 8175.7 6750.8 5376.9 4099.9
2914.6 1888.8 1141.2 648.4 319.6 126.9 0
4657.6 4970.3 5301 5624.6 5878.1 6038.4 6138.3 6196.2 6255.2 6328.3
6432.6 6578.5 6768.5 6986.7 7257.8 7648.7 8208.1 8940.5 9860.2 10953.7
12264.8 13642 14863.1 15728.4 15944.7 15034.1 13745.7 12212.4 10539.4 8725.7
6646.6 4652 2997.2 1734.7 780.3 255.6 0
4657.6 5008.7 5385.9 5764.8 6055.2 6233 6341.1 6401.9 6468.9 6546.7
6646.8 6782.6 6965.8 7182 7444.8 7887.1 8555.5 9442 10536.7 11905.7
13700.1 15759.9 17952.9 19947.4 21152.9 20540.8 19315.6 17674 15701.8 13351.6
10378.5 7415.3 4853.3 2821.2 1241.2 384.3 0
